Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CXS-05T090-20-5210L-1025 |
CXS-05T090-20-5215L-1025 |
CXS-05T090-20-5220L-1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Overall Length L1 | Dimension l3 (mm) | |
---|---|---|---|---|---|---|---|
53.87 € | 10 | 6 Days | Left-hand | 32.25 | 10 | ||
56.57 € | 10 | 6 Days | Left-hand | 37.25 | 15 | ||
64.92 € | 10 | 6 Days | Left-hand | 42.25 | 20 |
Loading...
Minimum Machining Diameter | 5.2 | Application | Internal Diameter / Inner diameter profiling | Shank diameter | 5 |
---|---|---|---|---|---|
Lubrication Hole Y/N | N/A | Specifications | Lathe turning | Cutting Angle(°) | 90 |
Tool Lead Angle(°) | 0 | Dimensions ar(mm) | 0.5 | Dimensions f1(mm) | 2.45 |
Tip Size(mm) | 5 | Main Body Length b21(mm) | 4.2 | Dimensions l21(mm) | 3 |
rε(mm) | 0.2 | Detailed Material | GC1025 | rε Tolerance(mm) | ±0.02 |
L1 Tolerance(mm) | ±0.02 | Core height tolerance(mm) | 0.05 |