Manufacturer part number: CXS-06F100-6215AL-1025
Brand: SANDVIK
Price: 78.94 €
Delivery time: 8 Days
Cutting Direction: Left-hand
Dimensions ar: 2 mm
Dimensions la: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXS-06F100-6215AL-1025
Minimum Machining Diameter | 6.2 | Application | Internal Diameter | Overall Length L1 | 37.3 |
---|---|---|---|---|---|
Shank diameter | 6 | Lubrication Hole Y/N | N/A | Specifications | Edge surface grooving process |
Dimensions f1(mm) | 2.95 | Tip Size(mm) | 6 | Dimension l3(mm) | 15 |
Main Body Length b21(mm) | 6 | Dimensions l21(mm) | 3 | rε(mm) | 0.15 |
Detailed Material | GC1025 | rε Tolerance(mm) | ±0.02 | L1 Tolerance(mm) | ±0.02 |
la Tolerance(mm) | 0.05 | Core height tolerance(mm) | 0.05 |
This page is CoroTurn XS Insert Bar For Face Grooving CXS-..F, part number CXS-06F100-6215AL-1025.
You can find the detail information about specifications and dimensions on part number CXS-06F100-6215AL-1025.
Part Number |
---|
CXS-06F100-6215AR-1025 |
CXS-06F150-6215AL-1025 |
CXS-06F150-6215AR-1025 |
CXS-06F200-6215AL-1025 |
CXS-06F200-6215AR-1025 |
CXS-06F250-6215AL-1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Dimensions ar (mm) | Dimensions la |
---|---|---|---|---|---|---|---|
78.94 € | 10 | 8 Days | Right-hand | 2 | 1 | ||
78.94 € | 1 | 8 Days | Left-hand | 3 | 1.5 | ||
78.94 € | 1 | 8 Days | Right-hand | 3 | 1.5 | ||
78.94 € | 1 | 8 Days | Left-hand | 4 | 2 | ||
78.94 € | 1 | 8 Days | Right-hand | 4 | 2 | ||
78.94 € | 1 | 8 Days | Left-hand | 5 | 2.5 |