Manufacturer part number: R216.23-04050BCC11P-1620
Brand: SANDVIK
Price: 151.28 €
Delivery time: 6 Days
Blade diameter (D): 4 φ
Number of flutes: 3 sheet
Shank diameter (d): 6 mm
Overall Length (L): 57 mm
Underneck length (ℓ1): 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R216.23-04050BCC11P-1620
Part Number
|
---|
R216.23-04050BCC11P-1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Corner Radius (rε) (mm) | Twist (mm²) | Maximum Cutting (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.28 € | 1 | Available | 6 Days | 4 | 3 | 6 | 57 | 15 | 3.8 | 0.5 | 11.2 | 11 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Titanium | Type | Square | Coating | PVD |
---|---|---|---|---|---|
Machining Application | Plane | Torsion Angle (θ) | High Helix (45˚ to 60˚) | Torsion Angle Details(°) | -50 |
Blade diameter tolerance | h9 | Shank diameter tolerance | h6 | Material type | GC1620 |
Other Processing Applications | Ramping | Drilling | Drilling Tool | Shank length | Long Type |
End Mill Design | Square With Rounded Corners | Shank Type | Cylindrical shank (with neck) | Rotation Direction | Right-hand |
Coolant | External Lubrication | Specifications | Center Cut/Double Flute/Hardness ≤ 48 HRC/Unequal Pitch |
This page is CoroMill Plura End Mill R216 (Hardness 48 HRC or less), for Rough Machining and Medium Finishing, part number R216.23-04050BCC11P-1620.
You can find the detail information about specifications and dimensions on part number R216.23-04050BCC11P-1620.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Number of flutes(sheet)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Underneck length (ℓ1)(mm)
Neck diameter (D₄)(mm)
Corner Radius (rε)(mm)
Twist(mm²)
Maximum Cutting(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R216.23-02050ACC07P-1620 |
R216.23-03050ACC08P-1620 |
R216.23-05050BCC13P-1620 |
R216.24-06050BCC13P-1620 |
R216.24-06050CCC13P-1620 |
R216.24-08050BCC19P-1620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Neck diameter (D₄) (mm) | Corner Radius (rε) (mm) | Twist (mm²) | Maximum Cutting (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.42 € | 1 | Available | 8 Days | 2 | 3 | 6 | 57 | 9.5 | 1.92 | 0.2 | 5.6 | 7 | |
130.42 € | 1 | Available | 8 Days | 3 | 3 | 6 | 57 | 10 | 2.9 | 0.3 | 8 | 8 | |
151.28 € | 1 | Available | 8 Days | 5 | 3 | 6 | 57 | 16 | 4.75 | 0.5 | 14 | 13 | |
131.58 € | 1 | Available | 8 Days | 6 | 4 | 6 | 57 | 19 | 5.7 | 0.5 | 16 | 13 | |
131.58 € | 1 | Available | 8 Days | 6 | 4 | 6 | 57 | 19 | 5.7 | 1 | 16 | 13 | |
175.61 € | 1 | Available | 8 Days | 8 | 4 | 8 | 63 | 25 | 7.6 | 0.5 | 22.4 | 19.0 |