Manufacturer part number: C3-391.327-09035
Brand: SANDVIK
Price: 410.65 €
Delivery time: 6 Days
work material: General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium
Contact Surface Diameter (Machine Side): 32 mm
Mass: 0.1 kg
Tip Size: C3/09 mm
Tip tightening torque: 4.3 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3-391.327-09035
Part Number
|
---|
C3-391.327-09035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Contact Surface Diameter (Machine Side) (mm) | Mass (kg) | Tip Size (mm) | Tip tightening torque (Nm) | Function Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
410.65 € | 1 | 6 Days | General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | 32 | 0.1 | C3/09 | 4.3 | 35 |
Loading...
Machining Application | Plane / Groove | Mounting Method | Centering Plug | Finish category | Rough and medium rough processing |
---|---|---|---|---|---|
Compatible Tip Material | Diamond (PCD) | Coolant | Coolant Center-Through |
This page is CoroMill 327 Coromant Capto Short, Without Gripper Groove C-391.327, part number C3-391.327-09035.
You can find the detail information about specifications and dimensions on part number C3-391.327-09035.
Configure
Basic Attributes
work material
Type
Contact Surface Diameter (Machine Side)(mm)
Mass(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C3-391.327-06029 |
C4-391.327-06029 |
C4-391.327-09035 |
C4-391.327-12043 |
C5-391.327-06029 |
C5-391.327-09035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Contact Surface Diameter (Machine Side) (mm) | Mass (kg) | Tip Size (mm) | Tip tightening torque (Nm) | Function Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
390.70 € | 1 | 6 Days | Cast Iron / Aluminum / Titanium / General Steel / Stainless Steel | 32 | 0.1 | C3/06 | 1.8 | 29 | ||
390.70 € | 1 | 6 Days | Cast Iron / Aluminum / Titanium / Copper / General Steel / Stainless Steel | 40 | 0.2 | C4/06 | 1.8 | 29 | ||
410.65 € | 1 | 6 Days | Cast Iron / Aluminum / Titanium / Copper / General Steel / Stainless Steel | 40 | 0.2 | C4/09 | 4.3 | 35 | ||
431.72 € | 1 | 6 Days | Cast Iron / Aluminum / Titanium / Copper / General Steel / Stainless Steel | 40 | 0.2 | C4/12 | 6.5 | 43 | ||
410.65 € | 1 | 6 Days | Cast Iron / Aluminum / Titanium / Copper / General Steel / Stainless Steel | 50 | 0.3 | C5/06 | 1.8 | 29 | ||
432.82 € | 1 | 6 Days | Cast Iron / Aluminum / Titanium / Copper / General Steel / Stainless Steel | 50 | 0.3 | C5/09 | 4.3 | 35 |