Manufacturer part number: CSRNR2525M09-ID
Brand: SANDVIK
Price: 240.00 €
Delivery time: 6 Days
Shank height: 25 mm
Shank width: 25 mm
Function Width: 27 mm
Function Height: 25 mm
Function Length: 150 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSRNR2525M09-ID
Part Number
|
---|
CSRNR2525M09-ID |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Tip Size | iC | Connection Size (mm) | Maximum Protrusion Quantity (mm) | Mass (Kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.00 € | 1 | 6 Days | 25 | 25 | 27 | 25 | 150 | 09 | 3/9 | 25X25 | 32 | 0.7 |
Loading...
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Cutting Direction | Right-hand | Cutting Angle(°) | 75 | Maximum Ramping Angle(°) | 10 |
Lead Angle(°) | 15 |
This page is T-Max Shank Tool Bit For Turning, CSRNR / L, part number CSRNR2525M09-ID.
You can find the detail information about specifications and dimensions on part number CSRNR2525M09-ID.
Configure
Basic Attributes
Type
Shank height(mm)
Shank width(mm)
Function Width(mm)
Function Height(mm)
Function Length(mm)
Tip Size
iC
Connection Size(mm)
Maximum Protrusion Quantity(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSRNR3232P19-IC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Tip Size | iC | Connection Size (mm) | Maximum Protrusion Quantity (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
295.14 € | 1 | 6 Days | 32 | 32 | 35 | 32 | 170 | 19 | 3/4 | 32X32 | 40 | 1.3 |