Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TR-C4-D13NCN-00050 |
TR-C5-D13NCN-00060 |
TR-C6-D13NCN-00065 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Angle (°) | Function Length (mm) | Dimensions D 5m (mm) | |
---|---|---|---|---|---|---|---|
361.52 € | 1 | 6 Days | 63 | 50 | 40 | ||
401.49 € | 1 | 6 Days | 63.5 | 60 | 50 | ||
460.82 € | 1 | 6 Days | 63.5 | 65 | 63 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling / Post-Grinding | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Cutting Direction | No-hand | Applicable Tip Clearance Angle Type | Pozidriv | Rake angle(°) | 0 |
Blade Inclination Angle(°) | 0 | Lead Angle(°) | 27.5 | Specifications | Coolant Inlet: Radially from the Taper |
Clearance angle(°) | 7 | Function Width(mm) | 0.5 | Tip Size | 13 |
Coolant Inlet Style | From tapered part to radial direction | Gauge Chip | TR-DC1308 | Torque(Nm) | 3 |