Manufacturer part number: C4-266RKF-17070-16
Brand: SANDVIK
Price: 549.95 €
Delivery time: 8 Days
Minimum Machining Diameter: 32 mm
Cutting Direction: Right-hand
D5m: 40 mm
D1: 24.5 mm
Dimension L1: 70 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4-266RKF-17070-16
Part Number
|
---|
C4-266RKF-17070-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter (mm) | Cutting Direction | D5m (mm) | D1 (mm) | Dimension L1 (mm) | l3 (mm) | Dm min (mm) | f1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
549.95 € | 1 | 8 Days | 32 | Right-hand | 40 | 24.5 | 70 | 48 | - | 17 |
Loading...
Application | Internal thread | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | With/Without Cutting Oil Hole | Available |
---|---|---|---|---|---|
With/without flat cutting blade | N/A | Tip Size | 16 | Tip tightening torque(Nm) | 3 |
iC | 41706 | γn(°) | -15 |
This page is Sandvik, CoroThread 266, Cutting Unit, Threading, C-266R/LKF-16, part number C4-266RKF-17070-16.
You can find the detail information about specifications and dimensions on part number C4-266RKF-17070-16.
Configure
Basic Attributes
Type
Minimum Machining Diameter(mm)
Cutting Direction
D5m(mm)
D1(mm)
Dimension L1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C4-266LKF-12060-16 |
C4-266LKF-14060-16 |
C4-266LKF-17070-16 |
C4-266RKF-22090-16 |
C5-266LKF-14060-16 |
C5-266LKF-17070-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter (mm) | Cutting Direction | D5m (mm) | D1 (mm) | Dimension L1 (mm) | l3 (mm) | Dm min (mm) | f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
549.95 € | 1 | 6 Days | 25 | Left-hand | 40 | 18.5 | 60 | 38 | - | 12 | ||
549.95 € | 1 | 6 Days | 20 | Left-hand | 40 | 15.5 | 60 | 37 | 15.5 | 14 | ||
549.95 € | 1 | 6 Days | 32 | Left-hand | 40 | 24.5 | 70 | 48 | - | 17 | ||
549.95 € | 1 | 8 Days | 40 | Right-hand | 40 | 32.0 | 90 | 69 | - | 22 | ||
609.61 € | 1 | 6 Days | 25 | Left-hand | 50 | 18.5 | 60 | 36 | - | 14 | ||
609.61 € | 1 | 6 Days | 32 | Left-hand | 50 | 24.5 | 70 | 47 | - | 17 |