Manufacturer part number: C4-266RFGZ27050-22
Brand: SANDVIK
Price: 393.49 €
Delivery time: 6 Days
Tip Size: 22
Tip tightening torque: 5 Nm
D5m: 40 mm
Dimension L1: 50 mm
iC: 41641
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4-266RFGZ27050-22
Application | Outer Diameter Screw | Screw Type | 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) | Cutting Direction | Right-hand |
---|---|---|---|---|---|
With/Without Cutting Oil Hole | Available | With/without flat cutting blade | N/A |
This page is Sandvik, CoroThread 266, Cutting Unit, Threading, C-266R/LFGZ, part number C4-266RFGZ27050-22.
You can find the detail information about specifications and dimensions on part number C4-266RFGZ27050-22.
Part Number |
---|
C4-266RFGZ27050-16 |
C5-266RFGZ35060-16 |
C5-266RFGZ35060-22 |
C6-266RFGZ45065-16 |
C6-266RFGZ45065-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip Size | Tip tightening torque (Nm) | D5m (mm) | Dimension L1 (mm) | iC | f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
393.49 € | 1 | 6 Days | 16 | 3 | 40 | 50 | 41706 | 27 | ||
434.05 € | 1 | 6 Days | 16 | 3 | 50 | 60 | 41706 | 35 | ||
434.05 € | 1 | 6 Days | 22 | 5 | 50 | 60 | 41641 | 35 | ||
498.95 € | 1 | 8 Days | 16 | 3 | 63 | 65 | 41706 | 45 | ||
498.95 € | 1 | 6 Days | 22 | 5 | 63 | 65 | 41641 | 45 |