Manufacturer part number: B222X-20
Brand: 7 LEADERS
Price: 227.69 €
Delivery time: 8 Days
R Size: 10 mm
Blade length (ℓ): 38 mm
Overall Length (L): 100 mm
Shank diameter (d): 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B222X-20
Type | Ball | Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
R Precision(μm) | ±10 | Machining Application | Curved surface / Engraving / R Groove | Coating Details | AlTiN |
Material | MG | Torsional Angle | 30° |
This page is Carbide 2-Flute Short Ball End Mill 30° B222X, part number B222X-20.
You can find the detail information about specifications and dimensions on part number B222X-20.
Configure
Basic Attributes
Type
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B222X-0.6 |
B222X-0.8 |
B222X-1 |
B222X-3 |
B222X-4 |
B222X-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|
41.43 € | 1 | Available | 8 Days | 0.3 | 1.2 | 50 | 4 | |
41.43 € | 1 | Available | 8 Days | 0.4 | 1.6 | 50 | 4 | |
24.21 € | 1 | Available | 8 Days | 0.5 | 2 | 50 | 4 | |
29.29 € | 1 | Available | 8 Days | 1.5 | 6 | 50 | 6 | |
29.29 € | 1 | Available | 8 Days | 2 | 8 | 50 | 6 | |
29.29 € | 1 | Available | 8 Days | 2.5 | 10 | 50 | 6 |