High-Adhesive Curing Tape #650 1 Roll (Part Numbers)

High-Adhesive Curing Tape #650 1 Roll

Click on this image to zoom in.

Click on this image to zoom in.

  • Package
  • High-Adhesive Curing Tape #650 1 Roll
  • Package
  • High-Adhesive Curing Tape #650 1 Roll
  • Package
  • High-Adhesive Curing Tape #650 1 Roll
  • Package
  • Orange
  • Volume Discount
[Features]
· An environmentally friendly product that uses an acrylic-based emulsion adhesive with no toluene.
· Excellent adhesion from the start, and can be used in cold environments.
· Uses Caralyan Y (a special PE [polyethylene] film), so is easy to cut by hand.
· The flexible backing sticks securely to surfaces.
[Applications]
· Protective covering when painting with spray paints or brushes.
· On flooring in houses or other buildings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2591660050

Part Number
2591660050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

6.22 €

1 Available 7 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Green Width(mm) 50
Length(m) 25 Color Details Green JAN Code 4904861635370
Weight(g) 161 Notes Depending on the material of the object being adhered, the adhesion period, and the environment, glue may remain on the surface after tape is scraped off or the surface may be damaged, so be sure to check before use. Amount Of Content 1 Roll

This page is High-Adhesive Curing Tape #650 1 Roll, part number 2591660050.
You can find the detail information about specifications and dimensions on part number 2591660050.

Tech Support