2 / 3 Arm Compatible Puller 207 Series

2 / 3 Arm Compatible Puller 207 Series

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
This is a powerful puller for use extracting gears, pulleys, etc.
The arm automatically clamps down during operation.
Interchanging arms enables use as a 2 or 3 arm puller.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
207-00
207-01
207-1
207-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity (Excluding Outer)
(mm)
Reach
(mm)
Center Bolt Head Size
(mm)
JAN Code Mass
(g)
Note

93.07 €

1 7 Days 50-120100144021176029721600Center Bolt Part Number: 612110, Shoulder Part Number: 203-0-T, Arm Part Number: 206-00-100-S

126.49 €

1 7 Days 80-2001501740211760298061500Center Bolt Part Number: 614160, Shoulder Part Number: 203-1-T, Arm Part Number: 206-01-150-S

406.10 €

1 7 Days 180-4002802740211760300487000Center Bolt Part Number: 626280, Shoulder Part Number: 203-3-T, Arm Part Number: 206-1-280-S

531.23 €

1 7 Days 300-55054027402117603020812900Center Bolt Part Number: 626400, Shoulder Part Number: 203-3-T, Arm Part Number: 206-3-540-S

Loading...

  1. 1

Basic information

Features The arm length can be changed by changing the joint position.

Tech Support