2 Arm Puller (Thin Clamp Type)

2 Arm Puller (Thin Clamp Type)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
With automatic centripetal system, quick adjustment is possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43-001

Part Number
43-001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

185.69 €

1 7 Days

Loading...

  1. 1

Basic information

Capacity (Excluding Outer)(mm) 15-60 Arm Length (Depth)(mm) 50 Claw thickness(mm) 1.5
Center Bolt Tip Diameter(φ mm) 4.5 Maximum Load Capacity(t) 1 JAN Code 4021176913518
Note Center bolt product number: 43-001-206, shoulder product number:43-1-T, arm product number: 43-001-50-P Features 2 Arm Type

Tech Support