Screw Repair File (DIN-ISO)

Screw Repair File (DIN-ISO)

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97-1
97-2
97-3
97-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type JAN Code Features

107.18 €

1 7 Days DIN-ISO4021176490231-

104.24 €

1 44 Days Whit+BSF4021176490316A Whitworth and BSF standard screw corrected file.

106.99 €

1 44 Days SAE/UNF4021176490491A SAE/UNF standard screw corrected file.

109.08 €

1 44 Days G4021176720253It can be used for bolts up to M4-19. Since the nail is movable, it can correspond to various bits. A Whitworth G Rohrgewinde standard screw corrected file.

Loading...

  1. 1

Tech Support