CoroTap 200 3 × DN Point Tap JIS EP0DM (EP0DMJ2-M12)

CoroTap 200 3 × DN Point Tap JIS EP0DM EP0DMJ2-M12
  • Volume Discount

Product Details:

Manufacturer part number: EP0DMJ2-M12

Brand: SANDVIK

Price: 72.60

Delivery time: 5 Days


Technical Data:

Screw size (Nominal): M12

Pitch (P), Number of Threading: 1.75 mm

Overall Length (L): 82 mm

shank diameter: 8.5 mm

Trusco Code: 605-9783


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP0DMJ2-M12

Part Number
EP0DMJ2-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter
(mm)
Trusco Code

72.60 €

1 Available 5 Days M121.75828.5605-9783

Loading...

  1. 1

Basic information

Screw Types Meter Tap Type Point tap Coating Y/N Available
Coating Type TiCN

This page is CoroTap 200 3 × DN Point Tap JIS EP0DM, part number EP0DMJ2-M12.
You can find the detail information about specifications and dimensions on part number EP0DMJ2-M12.

Variation of this product

Part Number
EP0DMJ1-M3
EP0DMJ1-M4
EP0DMJ2-M10
EP0DMJ2-M16
EP0DMJ2-M18
EP0DMJ2-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter
(mm)
Trusco Code

38.34 €

1 Available 5 Days M30.5464605-9732

38.78 €

1 5 Days M40.7525605-9741

56.94 €

1 Available 5 Days M101.5757605-9775

104.37 €

1 Available 5 Days M1629512.5605-9791

104.06 €

1 5 Days M182.510014605-9805

110.14 €

1 5 Days M202.510515605-9813

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360