Tool Set (Square Drive 9.5 mm) (Part Numbers)

Tool Set (Square Drive 9.5 mm)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· A set which features a socket holder, and comprises carefully selected tools suitable for maintenance of industrial machinery and automobiles.
· The set includes a hexagon socket and an offset wrench.
· Designed with due consideration to space constraints, the tool set offers high flexibility.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSH330BK
TSH330SV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool set and tool box only Tool set type Case Size (Frontage x Depth x Height)
(mm)
Case color Insertion Angle
(mm)
Mass
(g)
Tool case color JAN Code Trusco Code

774.43 €

1 Available 10 Days --433 × 220 × 240---Matte black4953488290363405-7970

774.43 €

1 Available 10 Days --433 × 220 × 240---Silver4953488290349405-7988

Loading...

  1. 1

Basic information

Set Content(Point) 54

Tech Support