Revowave Double Ended Box Wrench

Revowave Double Ended Box Wrench
  • Volume Discount
Box wrench that can tightly fasten nuts and bolts without damage, thanks to the flower shape of the box end.
[Features]
· 45° × 7°.
· Each wrench has 2 sizes of box wrenches for finishing the final tightening.
· The nickel-chrome plating finish provides superior rustproofing.
· The curved surface on the neck part of the wrench allows a tight fit to the hand of the operator.
· JIS certified.
[Applications]
· For fastening hex bolts and nuts.
· For fastening nuts and bolts in a variety of industrial settings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OL1214

Part Number
OL1214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.67 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 224 Opposite side dimensions(mm) 12×14 JAN Code 4992676006010
Trusco Code 472-0512 Mass(g) 102

This page is Revowave Double Ended Box Wrench, part number OL1214.
You can find the detail information about specifications and dimensions on part number OL1214.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360