Diamond Wheel New Laser (Dry Type)

Diamond Wheel New Laser (Dry Type)
  • Volume Discount
[Features]
· Further increases the performance of conventional products and pursues a high cost performance.
· SL255A and above use a noise reduction baseplate.
· Further pursues cutting quality + long life and safety.
[Applications]
· For cutting hard concrete and secondary concrete products, stone materials, ALC, mortar, bricks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL355A30.5

Part Number
SL355A30.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ordering unit

403.64 €

1 Available 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Stone Material Outer Diameter(mm) 355 Blade thickness(mm) 3.2
Hole Diameter(mm) 30.5 Tip Height(mm) 7 Included ring bore diameter(mm) 25.4・22・20
Mass(g) 2030 Max. Rotational Speed(rpm) 5400 Trusco Code 372-6070
JAN Code 4963202079754 Base Metal Material Special Steel Chip Material Diamond Abrasive Grain, Other
Ordering unit 1 pc.

This page is Diamond Wheel New Laser (Dry Type), part number SL355A30.5.
You can find the detail information about specifications and dimensions on part number SL355A30.5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360