Kyocera Turning Insert PV720 PVD Cermet

Kyocera Turning Insert PV720 PVD Cermet
[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPMT110304HQ-PV720
TPMT110304PP-PV720
TPMT110304XP-PV720
TPMT110304XQ-PV720
TPMT110308HQ-PV720
TPMT110308PP-PV720
TPMT110308XP-PV720
TPMT110308XQ-PV720
TPMT160308XP-PV720
VBET110304MR-Y-PV720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
JAN Code Trusco Code Number Contained In A Packet

7.49 €

10 9 Days 4960664725816 771-729610

7.49 €

10 9 Days 4960664725939 771-737710

7.49 €

10 9 Days 4960664725885 771-733410

7.49 €

10 9 Days 4960664725953 771-739310

7.49 €

10 9 Days 4960664725823 771-730010

7.49 €

10 9 Days 4960664725946 771-738510

7.49 €

10 9 Days 4960664725892 771-734210

7.49 €

10 9 Days 4960664725960 771-740710

12.67 €

10 9 Days 4960664725915 771-735110

19.31 €

10 10 Days 4960664726103 771-741510

Loading...

  1. 1

Basic information

Breaker Use Finish Note For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10

Tech Support