No.152A Butyl Single-Sided Tape for Sealing/Waterproofing【16 Pieces Per Package】

No.152A Butyl Single-Sided Tape for Sealing/Waterproofing
This airtight waterproof tape is made by applying a thick coat of butyl rubber-based adhesive to a split cloth.
[Features]
· Demonstrates a stable level of adhesive strength over a wide temperature range, from low temperature to high temperature environments.
· Can be used long-term as housing material. General-purpose adhesive tape for airtight housing.
· Features superior airtightness/waterproofing, as well as excellent weather resistance and durability. Exhibits excellent adhesion to rough surfaces.
· Does not contain harmful organic solvents such as toluene, xylene and formaldehyde.
[Applications]
· Use for temporary mounting of outer wall materials and roof materials, and waterproof sealing of junctions.
· Use for sealing seams of breathable waterproof sheeting and airtight waterproof sheeting.
· Can be used for 2 × 4 panel / insulation board seam sealing. Use for various types of waterproofing, moisture-proofing, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N152A-50-20-0.5-PACK

Part Number
N152A-50-20-0.5-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

235.56 €

16 Pieces Per Package

1 pack 15 Days 1 Box (16 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 50 Length(m) 20
Thickness(mm) 0.5 Details Type Pack Adhesive Agent Material Butyl Rubber-Based
Substrate Tally Toughened Film Separator Available Cutting by hands ability NA
Amount Of Content 1 Box (16 Rolls)

Tech Support