Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSW-308L-1.2-12.5
Product Type | Welding wire | Wire Diameter(mm) | 1.2 | Tensile Strength(N/mm2) | 560 |
---|---|---|---|---|---|
Stretch(%) | 48 | JIS Standard | YS308L | AWS Standard | ER308L |
Amount Of Content | 1 Case (12.5 kg) |