MIG Welding Wire for Stainless Steel KSW-309

MIG Welding Wire for Stainless Steel KSW-309

Click on this image to zoom in.

Click on this image to zoom in.

[Applications]
· Welding of 22%Cr-12%NiSUS309S, heat resistant cast steel, and SUS304 clad steel. Used for welding dissimilar metals such as mild steel, low-alloy steel, etc., with SUS304.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KSW-309-1.2-12.5

Part Number
KSW-309-1.2-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

356.79 €

1 8 Days 1 Case (12.5 kg)

Loading...

  1. 1

Basic information

Product Type Welding wire Wire Diameter(mm) 1.2 Tensile Strength(N/mm2) 610
Stretch(%) 38 JIS Standard YS309 AWS Standard ER309
Amount Of Content 1 Case (12.5 kg)

Tech Support