Manufacturer part number: CCS12
Brand: NABEYA
Price: 3,490.22 €
Delivery time: 8 Days
A: 95-125mm mm
B: 49mm mm
C: 36mm mm
D: 36mm mm
E: 18mm mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CCS12
Part Number
|
---|
CCS12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,490.22 € | 1 | 8 Days | 95-125mm | 49mm | 36mm | 36mm | 18mm | 21mm | 30mm | M12 | 111-127mm | 54mm | 49mm | 36mm | 18mm | 36mm | 36mm | 16mm | M12 | 20mm |
Loading...
Material | Body: S45C, Chain: low carbon steel | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
This page is Chain Clamp Set, part number CCS12.
You can find the detail information about specifications and dimensions on part number CCS12.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
K(mm)
L(mm)
M(mm)
N(mm)
O(mm)
P(mm)
Q(mm)
R(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CCS16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,030.67 € | 1 | 8 Days | 117-162mm | 64mm | 37mm | 44mm | 25mm | 29mm | 45mm | M16 | 140-170mm | 70mm | 62mm | 44mm | 25mm | 37mm | 46mm | 30mm | M16 | 33mm |