Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N-150
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 163 |
---|---|---|---|---|---|
With or without Spring | N/A | Steel Wire Cutting Performance(φ/mm) | 2.3 | Piano Wire Cutting Performance(φ/mm) | 1.8 |
With/without tip claw replacement function | N/A | Dimension A(mm) | 23 | Dimension E(mm) | 47 |
Dimension ℓ(mm) | 27 | Dimension T(mm) | 12.5 | Mass(g) | 205 |
This page is Pliers N-□, part number N-150.
You can find the detail information about specifications and dimensions on part number N-150.