Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P408HT
Product Type | Other | Opposite side dimensions(mm) | 8 | Insertion Angle(mm) | 12.7 |
---|---|---|---|---|---|
Overall Length(mm) | 56 | Trusco Code | 817-4135 | Dimension ℓ(mm) | 24 |
Dimension d1(mm) | 15 | Dimension D2(mm) | 25 | Mass(g) | 73 |
This page is Hex Socket (Power-Type) mm-Sized Spare P4□HT, part number P408HT.
You can find the detail information about specifications and dimensions on part number P408HT.