Manufacturer part number: NV14145.150-14
Brand: KO-KEN TOOL
Price: 82.54 €
Delivery time: 14 Days
Width across flat dimension: 14
Dimension d1: 21 mm
Dimension L: 14 mm
Mass: 225 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NV14145.150-14
Single Product/Set Classification | Single Item Socket | Application | For Impact | Insertion Angle (Shaft measurement when electric drill) (mm) | 12.7 |
---|---|---|---|---|---|
Socket shape | 6 Sq. | Insertion Angle (Shaft measurement when electric drill) (Inch) | 1/2 | Overall length (L dimension)(mm) | 150 |
Dimension D2(mm) | 25 |
This page is Vibration Isolating Socket 3/8 "(9.5 mm) Extension Socket NV14145 -100/-150/-200, part number NV14145.150-14.
You can find the detail information about specifications and dimensions on part number NV14145.150-14.
Part Number |
---|
NV14145.150-17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension | Dimension d1 (mm) | Dimension L (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
85.71 € | 1 | Available | 14 Days | 17 | 25 | 15 | 250 |