Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4100M-16
Single Product/Set Classification | Single Item Socket | Application | For handwork | Insertion Angle (Shaft measurement when electric drill) (mm) | 12.7 |
---|---|---|---|---|---|
Socket shape | Screw | Overall length (L dimension)(mm) | 75 | Dimension H(mm) | 27 |
Dimension D(mm) | 34 | Applicable Diameter(mm) | 15.2~16 | Specifications | Metric Type |
Mass(g) | 300 |
This page is Stud Puller / Setter Stud Bolt Puller 4100M / 4100A, part number 4100M-16.
You can find the detail information about specifications and dimensions on part number 4100M-16.