Paper Flap (Straight 80) (Part Numbers)

Paper Flap (Straight 80)
  • Volume Discount
[Features]
· No clogging, allowing a uniform finish to be achieved throughout.
· It is elastic so a close fit is achieved.
· It is not exothermic and does not alter the polished material.
· Easily attaches to grinders and can be used as both a disc and flap.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST80A7

Part Number
ST80A7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)

39.52 €

5 Available 9 Days 120

Loading...

  1. 1

Basic information

Type Multi-blade disc Outer diameter Dimensions(mm) 80 Width(mm) 50
Mounting screw diameter(M×P) 10 Maximum Number of Rotation(min-1) 6400 Accessory 1c/s comes with 1 arbor

Tech Support