Brass with Shaft Wheel Brush (BMF-65)

Brass with Shaft Wheel Brush BMF-65
  • Volume Discount

Product Details:

Manufacturer part number: BMF-65

Brand: YANASE

Price: 19.05

Delivery time: 9 Days


Technical Data:

Brush Long: 13 mm

Outer Diameter: 65 mm

Maximum Engine Speed: 10000 min-1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BMF-65

Part Number
BMF-65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Brush Long
(mm)
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

19.05 €

5 Available 9 Days 136510000

Loading...

  1. 1

Basic information

Product Type Wheel Brush Wire diameter(mm) 0.15 Shaft Diameter(mm) 6
Material Brass Shaft length(mm) 35

Tech Support