Stainless Steel Cup Brush (Part Numbers)

Stainless Steel Cup Brush
  • Volume Discount
[Features]
· It has excellent resistance to acids and alkalis.
· Features outstanding heat resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSC-75

Part Number
BSC-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.65 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Product Type Cup Type Brush Brush Long(mm) 20 Outer Diameter(mm) 75
Wire diameter(mm) 0.25 Material SUS Screw Diameter M10×P1.5
Fitting Diameter(mm) 66 Maximum Engine Speed(min-1) 12000

Tech Support