Stainless Steel Bevel Brush

Stainless Steel Bevel Brush
  • Volume Discount
[Features]
· It has excellent resistance to acids and alkalis.
· Features outstanding heat resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSB-85

Part Number
BSB-85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.44 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Bevel Type Brush Brush Long(mm) 13 Outer Diameter(mm) 85
Wire diameter(mm) 0.3 Material SUS Screw Diameter M10×P1.5
Fitting Diameter(mm) 63 Maximum Engine Speed(min-1) 12000

Tech Support