Acrylic Pamphlet Stand, Clear, Specifications: A4, 2 Column, 3 Levels

Acrylic Pamphlet Stand, Clear, Specifications: A4, 2 Column, 3 Levels
  • Volume Discount
[Features]
A desktop type with beautiful transparency.

[Product Specifications]
· Standard: A4 Size 2 Rows 3 Tiers
· External dimensions: width 448 X depth 200 X height 338 mm
· Internal Dimensions: (1 Stage) W 435 x D 20 mm
· Material: Acrylic
· Quantity: 1 Unit
· JAN Code etc.: 4953349042070

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-PF23

Part Number
CR-PF23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

127.64 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Pamphlet stand Collar Other

Tech Support