Pamphlet Stand, Standard: A4 Size, 2 Column, 3 Rows

Pamphlet Stand, Standard: A4 Size, 2 Column, 3 Rows
  • Volume Discount
[Features]
A desktop type with beautiful transparency.

[Product Specifications]
· Standard: A4 Size 2 Rows 3 Tiers
· External dimensions: width 455 X depth 205 X height 370 mm
· Internal Dimensions: (1 Stage) W 435 x D 25 mm
· Material: Acrylic
· Quantity: 1 Unit
· JAN Code etc.: 4953349042155

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-PF233-T

Part Number
CR-PF233-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

149.85 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Pamphlet stand Collar Other

Tech Support