Manufacturer part number: CRN-EDN-2
Brand: OSG
Price: 93.15 €
Delivery time: 6 Days
Blade diameter (D): 2 φ
Blade length (ℓ): 8 mm
Overall Length (L): 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRN-EDN-2
work material | Aluminum / Copper / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | CrN | Shank diameter (d)(mm) | 6 | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Blade part material | Carbide alloy | Blade diameter tolerance(mm) | 0~-0.02 | Application | The shrink fit system is recommended. |