Manufacturer part number: CC-EMN-10
Brand: OSG
Price: 41.58 €
Delivery time: 6 Days
Blade diameter (D): 10 φ
Blade length (ℓ): 35 mm
Shank diameter (d): 10 mm
Overall Length (L): 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CC-EMN-10
work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Coating | Non-Coated | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
shank | Straight | Tolerance | 0~+0.03mm |