Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EBDL-R1.5X15
R Size(mm) | 1.5 | Blade length (ℓ)(mm) | 15 | work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Number of flutes(sheet) | 2 | Coating | Non-Coated |
Overall Length (L)(mm) | 80 | Shank diameter (d)(mm) | 6 | External diameter Dc(mm) | 3 |
Torsional Angle(°) | 30 |