Manufacturer part number: DLCPLSD1.5X70
Brand: NACHI(FUJIKOSHI)
Price: 33.83 €
Delivery time: 6 Days
Diameter Dc: 1.5 mm
Groove Length L: 45 mm
Overall Length L: 70 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DLCPLSD1.5X70
work material | Aluminum / Copper | Tool Material Type | High-speed steel | Shank Type | Straight Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | DLC | With/without Oil Hole | N/A |
tip angle(Degree) | 118° | Torsional Angle(°) | 40 | Diameter tolerance(mm) | h8 |
Coating Details | DLC Coating |
Configure
Basic Attributes
Type
Diameter Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Filter by standard shipping days
Optional Attributes