Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA8104
Particle Size(#) | 600 | Shaft Diameter(mm) | 3 | Grindstone section external diameter(mm) | 14 |
---|---|---|---|---|---|
Grindstone section length(mm) | 28 | Max. Rotational Speed(rpm) | 12000 | Type | Column, cylindrical |
Size(mm) | 60 | abrasive grain | Sandpaper |
This page is Roll Sander, part number EA8104.
You can find the detail information about specifications and dimensions on part number EA8104.