NK Type Waterproof Carrying Case No Inner Sponge

NK Type Waterproof Carrying Case No Inner Sponge

Click on this image to zoom in.

Click on this image to zoom in.

  • NK905B
  • NK905B
  • NK905Y
  • NK905Y
[Features]
Material: Reinforced PP (Polypropylene)
Waterproof, portable carrying case, with a sturdy and sophisticated design.
Can be selected from a lineup of 13 sizes with or without interior sponge.
It is suitable for storage of measuring instruments, cameras, broadcasting equipment, electric tools, medical equipment and other electric and precision equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK905B

Part Number
NK905B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

126.20 €

1 7 Days 10

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case Case color Black
Mass(g) 1600 External Dimensions (L x W x H)(mm) 318×257×152 Internal dimensions (l x w x h)(mm) 220×170×131.5
RoHS Compliant Material Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM Protection Grade IP65
Operating Temperature Range(°C) -20 – 60

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360