Thin Wrench (31294)

Thin Wrench 31294

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 31294

Brand: SIGNET

Price: 6.92

Delivery time: 5 Days


Technical Data:

Overall Length: 80 mm

Size: 7 mm

JAN Code: 4712818997224

Wrench thickness: 2.7 mm

Weight: 10 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31294

Part Number
31294
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Size JAN Code Wrench thickness
(mm)
Weight
(g)

6.92 €

1 Available 5 Days 807 mm47128189972242.710

Loading...

  1. 1

Basic information

Type Double-ended wrench Single Product/Set Classification Single Item Specifications Can access a variety of spaces with 15° and 75° angles

Tech Support