XTRA Type Tool Case (XTRA403810B)

XTRA Type Tool Case XTRA403810B

Click on this image to zoom in.

Click on this image to zoom in.

  • XTRA262505B
  • XTRA262505G
  • XTRA323108B
  • XTRA323108G
  • XTRA403810B
  • XTRA403810G
  • XTRA494614B
  • XTRA494614G
  • Volume Discount

Product Details:

Manufacturer part number: XTRA403810B

Brand: TAKACHI ELECTRONICS ENCLOSURE

Price: 80.24

Delivery time: 5 Days


Technical Data:

Case color: Black

Mass: 900 g

External Dimensions (L x W x H): 397 × 377 × 96 mm

Internal dimensions (l x w x h): 368 × 290 × 90 mm

Dimension A: Inner dimensions a: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XTRA403810B

Part Number
XTRA403810B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case color Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Dimension A
(mm)
Dimension B
(mm)
Color Details

80.24 €

1 Available 5 Days Black900397 × 377 × 96368 × 290 × 90Inner dimensions a: 45Inner dimensions b: 45-

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box Material Cover base: PP (polypropylene) / ABS; latch: PP (polypropylene)
Operating Temperature Range(°C) -20 to 60

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360