Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TTC-1000
Product Type | Torque Wrench Checker | Torque adjustment range(N・m) | 50 to 1,000 | Insertion Angle(mm) | 9.5, 12.7, 19.0, 25.4, 6.35 |
---|---|---|---|---|---|
Minimum graduation(N・M) | 0.1 | Overall Length(mm) | 173 | Torque Precision(±%) | 1 |
Mass(g) | 2,800 | Main body: option | Main body | Dimensions: s(mm) | 25.4 |
Dimensions: D(mm) | 48.0 | Accessory | Conversion adapter (1 ea.): TTC-60 / 6.35 × 12.7 mm (F/M), 9.5 × 12.7 mm (F/M). TTC-500, TTC-1000 / 9.5 × 25.4 mm (F/M), 12.7 × 25.4 mm (F/M), 19.0 × 25.4 mm (F/M). Hex (M) adapter (1 ea.): TTC-60 / 19 × 12.7 mm (M/M), 27 × 12.7 mm (M/M). TTC-500, TTC-1000 / 27 × 25.4 mm (M/M), 38 × 25.4 mm (M/M). AC adapter. Hex socket head bolt. Instruction manual. Calibration certificate (with traceability chart). |