Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G6481
Type | Grindstone | Particle Size(#) | 60 | Shaft Diameter(mm) | ø6.0 |
---|---|---|---|---|---|
Grindstone section external diameter(mm) | 32 | Grindstone section length(mm) | 8 | Shaft length(mm) | 36 |
Maximum operational rotation speed(min-1) | 29,800 | Binding material | V | Coupling degree | P |
Abrasive grain | Material: WA (red) |
This page is Grindstone With Shaft G64○○, part number G6481.
You can find the detail information about specifications and dimensions on part number G6481.