Rest Plate 11393-13000E / 11393-23000E (11393-23000E)

Rest Plate 11393-13000E / 11393-23000E 11393-23000E

Product Details:

Manufacturer part number: 11393-23000E

Brand: NABEYA

Price: 43.81

Delivery time: 7 Days


Technical Data:

A: 22 mm

B: 10 mm

C: 25 mm

D: 19 mm

E: M12 x 1.75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11393-23000E

Part Number
11393-23000E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)

43.81 €

1 7 Days 22102519M12 x 1.75SR1330

Loading...

  1. 1

Basic information

B Dimension Tolerance(mm) 0 to 0.09

This page is Rest Plate 11393-13000E / 11393-23000E, part number 11393-23000E.
You can find the detail information about specifications and dimensions on part number 11393-23000E.

Variation of this product

Part Number
11393-13000E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)

39.06 €

1 7 Days 1681814M8 x 1.25SR1012

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360