Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CCGW09T300H-KM1 |
CCGW09T301H-KM1 |
CCGW09T302H-KM1 |
CCGW09T302MP-DT4 |
CCGW060200H-KM1 |
CCGW060201H-KM1 |
CCGW060202H-KM1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Nose R | Material type | Material classification | Inscribed circle (IC) (mm) | Thickness (T) (mm) | Nose R details (mm) | Compatible holder | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
24.23 € | 10 | 14 Days | Steel / Stainless Steel / Non-ferrous metal | Other | KM1 | Ultra-hard | 9.525 | 3.97 | 0.03 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
24.23 € | 10 | 14 Days | Steel / Stainless Steel / Non-ferrous metal | Other | KM1 | Ultra-hard | 9.525 | 3.97 | 0.1 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
24.23 € | 10 | 14 Days | Steel / Stainless Steel / Non-ferrous metal | 0.2 | KM1 | Ultra-hard | 9.525 | 3.97 | 0.2 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
26.50 € | 10 | 14 Days | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | Other | DT4 | PVD-coated micrograin carbide | 9.525 | 3.97 | 0.18 | DS-SCL-ACH type / SCAC-N type / SCLC-N type / SCLC-N-F type / SCLC type / SCLC-OH type / DS-SCL type / DS-SCLL-ACH type / S-SCLP (C) type | ||
23.08 € | 10 | 14 Days | Steel / Stainless Steel / Non-ferrous metal | Other | KM1 | Ultra-hard | 6.35 | 2.38 | 0.03 | SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type | ||
23.08 € | 10 | 14 Days | Steel / Stainless Steel / Non-ferrous metal | Other | KM1 | Ultra-hard | 6.35 | 2.38 | 0.1 | SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type | ||
23.08 € | 10 | 14 Days | Steel / Stainless Steel / Non-ferrous metal | 0.2 | KM1 | Ultra-hard | 6.35 | 2.38 | 0.2 | SCAC-N type / SCLC-N type / DS-SCL type / S-SCLP (C) type / C-SCLP (C) type |
Loading...
Shape | C (80° Diamond-Shape) | Rake angle | Pozidriv | Clearance angle(°) | 7 |
---|---|---|---|---|---|
Breaker Y/N | No |
Configure
Basic Attributes
work material
Nose R
Material type
Material classification
Inscribed circle (IC)(mm)
Thickness (T)(mm)
Nose R details(mm)
Type
Filter by standard shipping days
Optional Attributes