Manufacturer part number: SDOX5A071
Brand: OKAZAKI SEIKO
Price: 136.24 €
Delivery time: 10 Days
Hole diameter (drill diameter) D: - mm
shank diameter: 8 mm
Effective Depth: 44 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDOX5A071
work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | OK Coated | With/without Oil Hole | Available |
tip angle(°) | 135 | Blade diameter tolerance | h7 | Shank diameter tolerance | h6 |
Surface Treatment | OK Coat Premium |
This page is Solid Drill (with Oil Hole) for Ultra-Hard Steel, For 5D SDOX5A, part number SDOX5A071.
You can find the detail information about specifications and dimensions on part number SDOX5A071.
Configure
Basic Attributes
Hole diameter (drill diameter) D(mm)
Type
shank diameter(mm)
Effective Depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDOX5A033 |
SDOX5A034 |
SDOX5A035 |
SDOX5A072 |
SDOX5A073 |
SDOX5A074 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | shank diameter (mm) | Effective Depth (mm) |
---|---|---|---|---|---|---|---|
85.50 € | 1 | Available | 10 Days | - | 4 | 22 | |
85.50 € | 1 | Available | 10 Days | - | 4 | 21 | |
85.50 € | 1 | Available | 10 Days | - | 4 | 21 | |
136.24 € | 1 | 10 Days | - | 8 | 44 | ||
136.24 € | 1 | 10 Days | - | 8 | 44 | ||
136.24 € | 1 | 10 Days | - | 8 | 43 |