WEICON Flex 310 M Super-Tack

WEICON Flex 310 M Super-Tack

Click on this image to zoom in.

Click on this image to zoom in.

  • 13650290
  • 13652290
High initial strength
WEICON Flex 310 M Super-Tack adhesive and sealant is very strong, non-corrosive, overpaintable (wet in wet), sandable, weather-resistant, resistant to UV rays and is free of silicone, isocyanate, halogens or solvents.
Flex 310 M Super-Tack is a strong, elastic adhesive on an MS polymer basis. Both the very high initial bonding power and the fast development of adhesive strength enable bonds to be achieved even on vertical surfaces.
WEICON Flex 310 M Super-Tack is suitable for the bonding of metals, many plastics, ceramics, wood, glass and stone. It replaces screws, pegs, rivets and other traditional fixings.
Flex 310 M Super-Tack can be used for drywall and interior work, in metal construction, tank and apparatus engineering, ventilation and air conditioning systems, in yacht and boat constructions, exhibition stand construction and shopfitting and in all applications where silicones or products containing silicones are not suitable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10023926
10023929
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.43 €

1 3 Days 10

19.43 €

1 3 Days 10

Loading...

  1. 1

Tech Support