WEICON Copper Paste

WEICON Copper Paste

Click on this image to zoom in.

Click on this image to zoom in.

  • 26200003
  • 26200012
  • 26200045
  • 26200050
  • 26200100
  • 26200910
Protecting, separating and lubricating agent for highly stressed parts in high-temperature applications
Copper Paste is corrosion resistant and strong. It contains no sulphur, lead or nickel.
WEICON Copper Paste is used as an assembly lubricant for all kinds of threaded joints and sliding surfaces. It forms an effective lubricating and separating film which protects the functional surfaces on plug-in tools, wear bushings, screws, and all kinds of threaded, plug-in and bayonet joints against corrosion and seizing.
It can be used to reduce vibration on brake blocks and guides, brake cams and pins, car and truck battery terminals and other electrical connections, wheel bolts and nuts, and on wear bushings at electrical, compressed air and hydraulic hammers. The product can be used in many industrial applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10000950
10002942
10013761
10025928
10026335
10030349
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

27.20 €

1 3 Days 10

520.98 €

1 3 Days 10

57.53 €

1 3 Days 10

6.67 €

1 3 Days 10

12.95 €

1 3 Days 10

27.90 €

1 3 Days 10

Loading...

  1. 1

Tech Support