Arcland Sakamoto Casting C-Type Clamp (271621)

Arcland Sakamoto Casting C-Type Clamp 271621

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 271621

Brand: ARC

Price: 15.39

Delivery time: 5 Days


Technical Data:

Basic product size: 116 × 58 × 19 mm

Max. aperture length: 50 mm

JAN code: 4904781269358

Product weight: 228 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

271621

Part Number
271621
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic product size
(mm)
Max. aperture length
(mm)
JAN code Product weight
(g)

15.39 €

1 Available 5 Days 116 × 58 × 19504904781269358228

Loading...

  1. 1

Basic information

Material Main body: cast iron Shape C Type Open/close Handle rotation

This page is Arcland Sakamoto Casting C-Type Clamp, part number 271621.
You can find the detail information about specifications and dimensions on part number 271621.

Variation of this product

Part Number
271620
271622
271623
271624
271625
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic product size
(mm)
Max. aperture length
(mm)
JAN code Product weight
(g)

5.26 €

1 7 Days 84 × 45 × 12254904781061419114

13.88 €

1 Available 5 Days 166 × 79 × 22754904781269365418

19.20 €

1 Available 8 Days 200 × 95 × 251004904781269372622

26.22 €

1 Available 7 Days 228 × 110 × 251254904781269389836

34.02 €

1 Available 7 Days 258 × 120 × 2615049047812693961,146

Tech Support