GC Bench Vise

GC Bench Vise

Click on this image to zoom in.

Click on this image to zoom in.

  • 271062
  • 271061
  • Volume Discount
[Features]
· Can be mounted and removed freely from work benches.
[Applications]
· For securing objects.

(i)Remark

  • A rubber or wooden guard is required for objects that are easily scratched.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

271062

Part Number
271062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.50 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Length(mm) 130 Height(mm) 60 Width(mm) 125
Package size length(mm) 240 Package size width(mm) 148 Package size height(mm) 68
Max. mouth opening(mm) 50 Mounting width(mm) 35 Mountable work table thickness(mm) 33
JAN code 4904781181711 Product weight(g) 320 Package weight(g) 368
Material Main body: aluminum alloy Specifications Open/close method: turning the handle

This page is GC Bench Vise, part number 271062.
You can find the detail information about specifications and dimensions on part number 271062.

Tech Support