GC Brass Hatagane Clamp

GC Brass Hatagane Clamp

Click on this image to zoom in.

Click on this image to zoom in.

  • 270010
  • 270011/270012/270013
  • Volume Discount
[Features]The clamp is designed with a large wing nut and grooves to prevent slipping, so it is easy to apply force.

(i)Remark

  • The image is a representation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
270010
270011
270012
270013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Package size length
(mm)
Working dimensions
(mm)
JAN code Product weight
(g)
Package weight
(g)

24.00 €

1 7 Days 17018515049047811691605460

16.01 €

1 Available 7 Days 20521518049047811691775862

19.17 €

1 Available 7 Days 260270240490478116918496100

20.59 €

1 Available 5 Days 3253353004904781169191108112

Loading...

  1. 1

Basic information

Height(mm) 7 Width(mm) 38 Package size width(mm) 50
Package size height(mm) 10 Material Main body: brass bar

Tech Support